MPA functions for advanced applications: Process industry, simplified installation in the control cabinet and continuous and reliable processes in special purpose machine construction
Pneumatic multiple connector plate
The benefits to you:
- Compact installation in wall area
- Transfers interfering tubing connections to the outside
- Significantly simpler, faster and more economical installation
Pressure shut-off plate (hot swap)
The benefits to you:
- Valve swapping under pressure in continuous processes – no stopping of the system for servicing
- Increased reliability for the system operator
- Controlled venting of the process drive
Connecting plate with integrated non-return valve
The benefits to you:
- Reliable 3/2-way valve function for process drives
- Reliable and feedback-free switching of pilot valves/process drives
- Up to 128 3/2-way valves cost-effectively on a single valve terminal
| Size | MPA1 (10 mm) |
|---|---|
| Connecting plates | MPA-S, MPA-F |
| Valve positions | 8, 12, 16 |
| Supply/exhaust | Left and right |
| Shut-off channels | 1, 12/14 |
| Exhausted channels | 2, 4 |
| Back pressure function in channels | 3, 5 |
Hot swap
Vertical valve stacking as a shut-off mechanism enables valves to be replaced during operations, i.e. under pressure.