Round cylinder as per ISO 6432 with aluminum barrel and polymer end caps
The benefits to you:
- Standardized and exceptionally economical: multiple use of the same attachments from the DSNU mounting range
- Inexpensive: made of aluminum and polymer, 30% more economical than an identically constructed solid-metal model
- Reduced ordering and installation expenses: combined with the standardized proximity sensor SM-..8M
- Strong chemical resistance and low weight: 20 ... 25% lighter than DSNU
| Product data | |
|---|---|
| Piston diameter [mm] | 16, 20, 25 |
| Stroke [mm] | 25, 50, 100 |
| Pneumatic connection | M5, G1/8 |
| Cushioning | Flexible end-position cushioning |
| Position sensing | With standard proximity sensors SM-..8M/ and mounting kits SMBR |
| Type of mounting | Via accessories |
| Mounting position | Any |
| Material of profiled barrel | Anodized aluminum |
| Material of bearing and end caps | Polymer, PAMXD6-GF50 |
| Piston rod | High-alloy stainless steel |