Round cylinder as per ISO 6432 with aluminum barrel and polymer end caps
The benefits to you:
- Standardized and exceptionally economical: multiple use of the same attachments from the DSNU mounting range
- Inexpensive: made of aluminum and polymer, 30% more economical than an identically constructed solid-metal model
- Reduced ordering and installation expenses: combined with the standardized proximity sensor SM-..8M
- Strong chemical resistance and low weight: 20 ... 25% lighter than DSNU
Great performance – low price
Price-optimized standard components
Range of applications
- Standard applications in automation technology
- Simple handling tasks
-
Price-sensitive sectors, e.g. the packaging sector
Features
- Low price due to the small range of variants and few functions
- Constant high Festo quality