New vacuum generator series OVEM: can be fully configured to your requirements
With three performance classes and integrated air saving function
The benefits to you:
- Process-reliable with an integrated vacuum sensor and LCD display, represented in a bar graph if necessary
- Condition monitoring: built-in filter with inspection window
- Short switching times: Two built-in solenoid valves control the vacuum generator and ejector pulse
- Ejector pulse for rapid, precise and safe placement of the workpiece
- Easy to use: all control elements on one side
| Vacuum generators Type |
B mm |
H mm |
L1 mm |
|---|---|---|---|
| OVEM-05 | 20.5 | 91 | 160 |
| OVEM-07 | 20.5 | 91 | 164 |
| OVEM-10 | 20.5 | 91 | 164 |
| OVEM-14 | 20.5 | 91 | 164 |
| Designation | Vacuum generator OVEM |
|---|---|
| Operating medium | dry compressed air, filtered (40 μm), unlubricated |
| Operating pressure [bar] | 2 ... 6 (optimal 4 to 6) |
| Ambient temperature [°C] | 0 ... +50 |
| Nominal size of Laval nozzle [mm] | 0,45 / 0,7 / 0,95/ 1,4 |
| Max. vacuum | 90 % |
| Operating voltage [V] | 24 DC |
| Switching outputs |
6 switch outputs: 2x PNP, 2xNPN 1x PNP + U, 1x PNP + I 1x NPN + U, 1x NPN + I |
| Electrical connection | Plug M12 (5-pin) |
| Normal position of the vacuum generator | NO/NC |
| Protection class | IP65 |