Valve series VTOC – maximum compactness in a single valve manifold
Designed for use as a pilot valve
The benefits to you:
- Maximum valve functions in the smalles of spaces
- Very compact valve terminal
- Configurable manifold rails: pneumatic and electrical connections
- Fibre optic system
- Customised designs and adaptations possible
| Technical data | |
|---|---|
| Valve function | 2 x 3/2 NC |
| Constructional design | Poppet valve |
| Pneumatic connection | M5, QS-3, QS-4, QS-1/8 |
| Flow rate | 10 l/min |
| Operating pressure range | 0 ... 8 bar |
| Temperature range | -5 ... +50 °C |
| Operating voltage | 24 VDC ± 10% |
| Power consumption | 0.48 W, 1.2 W; after current reduction 0.3 W |
| Number of valve positions | 2 ... 24 |
| Manual override | Non-detenting/detenting |
| Protection class | IP40 |
| Width [mm] | 10 |
| Electrical connection | Sub-D 25-pin or 44-pin, flat cable 26-pin or 50-pin |
- Up to 48 3/2 valves
- 25 pin Sub-D, dual 25-pin Sub-D, 44-pin Sub-D, dual 44-pin Sub-D, 26-pin ribbon connector, 40-pin ribbon connector
Additional versions available on request.