ATBT air bearing

ATBT air bearing

The new solution for gentle movement of photovoltaic and display substrates

The benefits to you :

  • Contactless transport
  • Minimum air consumption
  • Even air flow
  • Fast cycle times
  • High precision
  • Customer-specific lengths
Technical data
Air gap [mm] < 2
Max. speed on the transport route [m/min] 60
Max. temperature [°C] +50
Max. pressure [bar] 2
Frame and air cushion degree of hardness 56 [HRC], 632 [HV], 82 [shore]
Pore format of the air cushion [µm] 5 ... 10
Clean room class*
10

* US federal standard 209 E