The first position transmitter designed as a proximity sensor
Sensing range up to 40 mm (depending on drive)
The benefits to you:
- Direct connection to the control system through a standardised analogue interface
- Simple and safe mounting – using an internal hexagon screw – on nearly all Festo cylinders with T-slot, as with the Festo proximity sensor
- Installation in the smallest space thanks to its compact design
- Avoid complex special solutions using external potentiometers
- Integrated out of range sensor: notification via analogue signal and LED
| Product data for SMAT-8M-U-E-0.3-M8D | |
|---|---|
| Power supply [V] | 15 ... 30 |
| Measuring principle | contactless, magnetic |
| Measuring range | up to 40 mm, depending on drive |
| Reproducibility [mm] | Typ. +/-0.1 |
| Output [V] | 0 ... 10 |
| Connection | 0.3 m cable, M8 plug, 4-pin |
| Protection class | IP65 and 68 |
| Certification | UL, C-Tick |