MHJ fast-switching valve (jet valve)

MHJ fast-switching valves

Now even faster: for ultra quick sorting up to 1,000 Hz

The benefits to you:

  • Service life > 2 billion switching cycles
  • Switching times up to 1,000 Hz
  • Very good reproducibility
  • Use: fast sorting with air jet function (e.g. coffee, rice, nuts, old glass, PET shavings, ...)

 

Technical data
Flow range  
Individual valve with integrated QS 50 l/min
Sub-base valve 100 ... 150 l/min
Width/grid dimension  
Individual valve with integrated QS 9/9 mm
Sub-base valve 10/10.5 mm


Control electronics integrated or supplied separately, as required.