Drive for all linear activated process valves – e.g. for knife gate valves and shut-off weirs
The benefits to you:
- Sturdy and compact housing for use outdoors
- High IP protection
- Highly corrosion resistant
- Auto-initialisation for simple commissioning
- Controlled via PLC for fast and simple integration into the existing control system architecture
- Flow control function for individual adjustment of forward and return movement speed in both end positions
- No frost danger thanks to heating element
- Intermediate positions can be sensed optionally: Festo proximity sensors can be used
| Product data | |
|---|---|
| Diameter [mm] | 100, 125, 160, 200, 250, 320 |
| X length [mm] | Max. 1,000 |
| displacement encoder | Linear potentiometric displacement sensor |
| Position control |
Variants: Internal positioner or external with positional feedback to the positioner via 0 ... 10 V signal |