3522.htm

Intelligent compact vision systems

Intelligent compact vision systems SBOx-...

Compact vision systems SBOx-Q

  • Reliable inspection results including quality testing
  • Application: Position and rotary orientation recognition of parts, identifying parts, precise positioning of axes

 

Compact vision systems SBOx-M

  • Innovative and cost-effective alternative to traditional high-speed cameras
  • Supports diagnostics and commissioning and monitors fast motion sequences
  • Standardised software interface using Ethernet and CAN as well as 24V I/O
  • Sensor resolution 640 x 480 or 1280 x 1024 pixels (monochrome and colour)
  • Very short exposure time: The camera can be used even when the workpiece is travelling at high speed or the camera or workpiece is vibrating.
  • Compact dimensions, low weight
  • IP65, IP67

 

  SBOC-Q-R1B SBOC-Q-R1C SBOI-Q-R1B SBOI-Q-R1C SBOC-Q-R2B SBOC-Q-R2C
Sensor resolution [pixels] 640x480 1,280x1,024
Exposure time [ms] 0.027 ... 1,000 0.008 ... 1,000
Picture sampling rate (full image) [fps] 150 27
Lens mounting C mount Integrated lens C mount
Sensor type Monochrome Colour Monochrome Colour Monochrome Colour
Working distance [mm] depends on the chosen lens 22 ... 1,000 depends on the chosen lens
Coverage [mm] depends on the chosen lens 14x10 ... 520x390 depends on the chosen lens
Max. no. of test programs 256
Sorting function Up to 16 types per test program