Intelligent compact vision systems

Intelligent compact vision systems SBOx-...

Compact vision systems SBOx-Q

  • Reliable inspection results including quality testing
  • Application: Position and rotary orientation recognition of parts, identifying parts, precise positioning of axes

 

Compact vision systems SBOx-M

  • Innovative and cost-effective alternative to traditional high-speed cameras
  • Supports diagnostics and commissioning and monitors fast motion sequences
  • High scanning rate of 185-2000 images/sec.
  • Various cameras can be connected and synchronised via Ethernet
  • Recording I/O processes using the integrated I/Os
  • Extremely small dimensions
  • Protection class IP65/IP67

 

Type SBOC-M-R1B SBOI-M-R1B
Lens mounting C mount Integrated lens
Working distance [mm] depends on the chosen lens 22 ... 1,000
Coverage [mm] depends on the chosen lens Approx. 14x10 ... approx. 520x390
Sensor resolution [pixels] 640x480
Picture sampling rate/full image [fps] 185
Exposure time [ms] 0.04 ... 1,000
Protection class IP65/IP67 protection
Bus connection Ethernet 100 Mbit/s; M12
Temperature range [°C] -10 ... +50
Dimensions (WxHxL) [mm] 45x45x136.5
(incl. lens shield tube)
45x45x83.7