Servo motor and motor controller with standard functions or extended functions
Controller CMMS-AS for 90% of all automation tasks with servo motors
Controller CMMP-AS for electronic cam disk controlling or for controlling linear motors
The benefits to you:
- Controller selection in two variants
- Sizing with positioning drives
- Adapted software: Configuration with FCT (Festo Configuration Tool), operation with uniform FHPP data profile, fieldbus
- Servo motor EMMS-AS: an integrated safe halt system with restart locking for safety-related applications
| Product data for servo motor EMMS-AS | |
|---|---|
| Size | 40, 55, 70, 100, 140 |
| Torque [Nm] | 1 ... 48,8 |
| Nominal rotation speed [U/min] | 10,300 ... 2,000 |
| max. rotation speed [U/min] | 11,180 ... 2,210 |
| Primary voltage [V DC] | 115 ... 230 |
| Intermediate circuit voltage [V AC] | 360/600 |
| Function | Position control with 64 integrated positioning records |
| nominal current [A] | 0,6 ... 7,4 |
| Product data for motor controller CMMS-AS | |
|---|---|
| Primary voltage [V AC] | 100 ... 230 |
| Intermediate circuit voltage [V AC] | 320 |
| Motor current [A] | 4 single-phase |
| Function | Position control with 64 integrated positioning records |
| Interfaces |
I/O, FHPP, CANopen Optional: Profibus, DeviceNet |
| Product data for motor controller CMMP-AS | |
|---|---|
| Primary voltage [V AC] | 100 ... 230 |
| Intermediate circuit voltage [V AC] | 360/600 |
| Motor current [A] |
2,5/5 single-phase PFC inclusive 5/10 three-phase |
| Function | Position control with 256 integrated positioning records |
| Interfaces |
I/O, FHPP, CANopen Optional: Profibus, DeviceNet |
| Braking resistor | Mains filter/braking resistor integrated, optional: external braking resistor |