3776.htm

Signal converter

Type Signal range Switching output Switching function Electrical
connection
Description
SVE4 signal converter
Signalwandler SVE4
0 ... 10 ±0,3 V
0 ... 20 ±0.6 V
For SMH-S1-HG... position sensors
2xPNP
2xNPN
Freely programmable Plug M8,
4-pin
  • Signal range 0 to 10 V, 0 to 20 mA or for SMH-S1-HG position sensors
  • Switching function freely programmable using teach-in
  • Mounted directly on H-rail or via adapter plate
  • LED display

Signal converter SVE4 in the catalogue

Vacuum switch PEN
Vakuumschalter PEN
12 ... 30 V DC PNP Normally open contact

3-wire
cable

  • Pneumatic/electrical differential pressure switch
  • Adjustable switching point

Vacuum switch PEN in the catalogue