International clean room standards

US
209E
1992
  EU
cGMP
1997
ISO
14644-1
1997
JP
B 9920
1989
FR
X44101
1981
DE
VDI 2083
1990
GB
BS 5295
1989
AU
AS 1386
1989
      Class 1 1        
      Class 2 2   0    
  M1              
1     Class 3 3   1 C 0.035
  M2              
10     Class 4 4   2 D 0.35
  M3              
100   A+B Class 5 5 4.000 3 E,F 3.5
  M4              
1.000     Class 6 6   4 G,H 35
  M5              
10.000   C Class 7 7 40.000 5 J 350
  M6              
100.000   D Class 8 8 4.000.000 6 K 3.500
  M7              
      Class 9     7 L