Strengthening competitiveness, minimizing costs
For anyone considering the total costs of a system, Festo technology is a must. Festo thinks in the same technological and economic dimensions as the semiconductor and electronics industry. For example, by combining optimum product quality with comprehensive services.
Selected standard cylinders for clean room applications
Standard cylinders DNC to DIN/ISO 6431
Piston diameter from 32 to 125 mm, strokes from 10 to 2,000 mm. Complies with all current international standards.
Small fitting space, proximity switch integrated into sensor slot, end position cushioning as a standard feature.
Numerous piston rod variants and special designs: piston rod: continuous, reinforced for high lateral loads, extended, square, protection against rotation and on request with hollow piston rod, with female thread or regular thread.
Heat-resistant seals Steady speed cylinders for strokes up to 5 mm/s. Copper, PTFE and silicon free (for PPV-A and PPV in diameters 32 to 80 mm). Corrosion resistant.
Complies with ISO clean room class 6 as standard. Also available for clean room class 5.
Hygienic design stainless steel round cylinder CRHD
Corrosion resistant, extremely easy to clean, range of versions and extensive range of accessories.
Specified types in accordance with ATEX directive for potentially explosive atmospheres. Clean room class 6 as standard!
Selected compact cylinders for clean room applications
Short-stroke cylinders ADVC
Short-stroke cylinders in compact design with standard port pattern from ∅ 32 mm. Optimised fitting space and height.
Adaptable housing and piston rod variants for individual applications.
Diameter 4 ... 100 mm, stroke lengths 2.5 ... 25 mm.
Rapid response to pneumatic actuation, high clamping forces relative to size, minimum fitting space.
Compact cylinders ADN, ISO21287
Compact cylinder with standard dimensions. With diameters from 12 to 125 mm, surpasses the standard. Flexible use thanks to individually configurable versions. Specified types in accordance with ATEX directive for potentially explosive atmospheres. ISO clean room class 6 as standard. Also available for class 4.
Multimount compact cylinders DMM
Compact cylinder with multifunctional mounting options. Small, light and reliable, ideal for direct mounting.
Diameter 10 ... 32 mm, stroke length 5 ... 50mm.