Products for process automation

Selected products for process automation

Automation solutions for complex processes

Shutting off, opening, closing, regulating: Complex process sequences require an intelligent approach and reliable actuators. Festo offers the largest available range of complete pneumatic solutions and intelligent valve terminals with communication interfaces from a single source.

Actuators for process automation

Semi-rotary actuator for process valves from Festo

Quarter-turn actuator SYPAR type DAPS

The cost-efficient quarter-turn actuator SYPAR is the number one choice for high torques. Single or double-acting Scotch yoke semi-rotary actuator, torque 15 ... 1,920 Nm, NAMUR interface to VDI/VDE 3845, mounting interface on drive side complying with DIN ISO 5211, certified for explosion protection zones in line with ATEX.

 

SYPAR DAPS in the catalogue

Linear actuator COPAC DLP for process automation

Linear actuator DLP

Double-acting piston cylinder, force 2,800 ... 47,500 N, NAMUR interface for solenoid valves/sensor boxes to VDI/VDE 3845, mounting interface to DIN 3358 and ISO 5210. Optimally suited for use in water, sewage, domestic water, process water and materials handling technology and in the silo and paper industries.

 

COPAC DLP in the catalogue

Valve terminal CPV Compact Performance from Festo

Valve terminal CPV Compact Performance

Flow rate 400, 800 and 1,600 l/min, pressure range -0.9 ... 10 bar, 4 ... 16 valve positions, compact sub-base.

 

Valve terminals CPV in the catalogue

Valve terminal MPA from Festo

Valve terminal MPA1/MPA2

Flow rate 360 ... 700 l/min, pressure range -0.9 ... 10 bar, 2 ... 64 valve positions, modular manifold blocks, serial linking, combination of sizes.

 

Valve terminals MPA from Festo

Modular CPX electrical terminal from Festo

Modular electrical terminal CPX

Profibus-DP, Interbus, CANopen, DeviceNet, CC-Link, Ethernet  Modular valve terminals - CPA, MPA, VTSA, Midi/Maxi. Signal processing: digital, analogue, temperature, pressure. Reliable modular power supply M18 or 7/8". Protection class: IP20/IP65/IP67. Optionally with CPX-FEC front end controller and web server.

 

Electrical terminal CPX in the catalogue

Ball valves for process automation

Ball valve type VAPB

Ball valves type VAPB

Brass or corrosion resistant stainless steel. Mounting flange to ISO 5211/DIN 3337. Connecting thread to DIN 2999. Connection sizes Rp ¼ … Rp 4. Valve functions 2/2 way, 3/2 way.

 

VAPB in the catalogue

Ball valve drive unit VZPR from Festo

Ball valve drive unit VZPR

Ball valve housing in brass or stainless steel, connections comply with NAMUR VDI/VDE 3845, connection Rp 1/4"...Rp 21/2, drive with Scotch Yoke principle.

 

VZPR in the catalogue

Other pneumatic products and accessories

D series service units for compressed air preparation from Festo

Type D series service units

Sturdy and versatile metal series in 4 sizes and 10 connection sizes. 2 pressure ranges: 7 and 12 bar. Individual components or over 400 ready-to-use combinations with the most frequently required compressed air preparation functions. Designs free of copper and PTFE. Broad range of functions: individual devices or pre-assembled and tested combinations.

 

Flow rate up to 12,500 l/min, metal bowl guard and sturdy connection technology, connection 1/8" ... 1".

 

Economical compressed air preparation for basic requirements with the polymer components DB. Range focused on core functions. Combinable for enhanced compressed air preparation. Functions can be extended at any time thanks to the compatibility of the polymer components DB with the metal components from the D series.

 

Flow rate up to 1,300 l/min, connection 1/8" ... 1/4".

 

Service units in the catalogue

Semi-rotary actuator Copar DRD/DRE from Festo

Semi-rotary actuator Copar DRD/DRE

Single or double-acting twin piston semi-rotary actuator, torque 8 ... 8,800 Nm, NAMUR interface, mounting interface on actuator side to DIN ISO 5211, certified for explosion protected zones in line with ATEX.

 

Copar in the catalogue

Linear actuators for process automation

Valves for process automation

Namur type standard valve

ISO standard valve to NAMUR

This solenoid valve is used on pneumatic drives with a port pattern complying with NAMUR (VDI/VDE 3845). Simple flange mounting to actuators for process technology. 5/2 and 3/2 way function in a single housing. Min. flow rate 800 l/min. Specified types in accordance with ATEX directive for potentially explosive atmospheres.

 

Namur valves in the catalogue

NAMUR-compliant Tiger valve from Festo

NAMUR-compliant Tiger valve (VDI/VDE 3845)

5/2 and 3/2 way function in a single housing, flow rate 800 l/min, ATEX certified

 

Namur - Valves in the catalogue

Individual valve CPE from Festo

Individual valve CPE

The solenoid valves CPE and Compact Performance are distinguished by their minimal width and low power consumption at high flow rates. 5/2, 5/3 and 3/2 way function, flow rate 180 ... 3,200 l/min.

 

CPE in the catalogue

Valve terminals for universal applications

Midi/Maxi valve terminal from Festo

Valve terminal Midi/Maxi

Flow rate 500 ... 1,250 l/min, pressure range -0.9 ... 10 bar, 2 ... 26 valve positions, modular manifold blocks, combination of sizes: Two valve sizes on one valve terminal.

 

valve terminals Midi/Maxi in the catalogue

Valve terminal CPA from Festo

Valve terminal CPA compact performance

Modular design for flexible systems: All components and pneumatic functions are available regardless of the design and control. Up to 44 valves. Flow rate 180, 300, 600 l/min. Versions available: Individual connection, multi-pin plug connection, AS-interface, fieldbus connection

 

Valve terminals CPA in the catalogue

Fieldbus systems and electrical peripherals

Controllers for process automation

Festo FEC controller

IPC FEC® controller in compact or standard design

Robust controller design with minimum space requirements. 20 or 48 digital inputs/outputs and analogue inputs and outputs. Optional Ethernet interface. Quick installation using the SAC sensor/actuator connector system. User oriented software - program “the way you think”

 

FEC in the catalogue

Controllers DLP-VSE from Festo

Local controllers DLP-VSE

Bus compatible for AS-interface or Profibus-DP, sturdy housing with IP 65, safety due to rotary switch with removable key, local or remote controlled operation.

 

Local controllers DLP-VSE in the catalogue

Compressed air preparation service units

Festo MS series service units

MS series service units - MS4, MS6

Available in various sizes such as: individual components, pre-assembled combinations from stock, application-specific combinations or complete ready-to-install solutions.
Specified types in accordance with ATEX directive for potentially explosive atmospheres.

Flow rate up to 7,500 l/min, remote monitoring and control, connection 18" ... 3/4". Individual solutions configurable.

Service units in the catalogue

Service units for flow rates up to 22,000 l/min from Festo

MS series service units - MS12

Flow rate up to 22,000 l/min, complete valve family available. Configurator for individual solutions. Connection size 1" ... 2".

Specified types in accordance with ATEX directive for potentially explosive atmospheres.

 

Service units in the catalogue

Pressure booster DPA from Festo

Pressure booster DPA

Available in three sizes, each with two pressure ranges. Flow rate 300 ... 3,000 l/min, working pressure can be instantly increased. Automatic stop when the set pressure level is reached. Process reliability: Automatic start-up in case of pressure drop.

 

Pressure booster DPA in the catalogue

Push-in fitting QS

Quickstar push-in fittings QS

Simple and reliable connection and release. With R, G and metric thread. Wide range of versions: standard, mini, metal, stainless steel, flame retardant Specified types in accordance with ATEX directive for potentially explosive atmospheres.

 

QS in the catalogue

Numerous varieties of tubing from Festo

Tubing

Made of tough plastic. Variants available for numerous working environments. Black tubing PLN specially designed for outdoor applications in the process industry: resistant to sun, acid, cleaning agents.

 

Tubing in the catalogue

Push-in connectors for compressed air, vacuum and fluids from Festo

Push-in connectors CQ

Suitable for compressed air, vacuum and fluids. Mounting and dismantling without tools, reusable, comprehensive range of push-in connectors. Temperature range: -20 °C at max. 15 bar, +70 °C at max. 7 bar. Leakage and corrosion free. Approved for the food industry. Flow rate: Up to 7,000 l/min

 

Push-in connector CQ in the catalogue

Silencers for pneumatic systems from Festo

Silencers U, UC, UO, UOM, UOMS

Connection: M3, M5, M7, G 1/2, G 1/4, G 1/8, G 3/8, G 3/4, G1 thread.

Barbed fitting connection: Tubing inner diameter
3 and 4 mm.

Push-in sleeve connection: Tubing inner diameter
3, 4, 6, 8, 10 mm.

 

Silencers U, UC, UO in the catalogue

Limit switch attachments

Limit switch attachments DAPZ from Festo

Limit switch attachments DAPZ

Flexible mounting on semi-rotary drives. Inductive or micro switch. Large optical display. AS-Interface variant available. Also applicable for 3-way ball valves.

 

Limit switch attachments DAPZ in the catalogue

Limit switch attachments with NAMUR interface from Festo

Limit switch attachments QH-DR-E

Namur interface to VDI/VDE3845 Easy mounting on Copar and Sypar semi-rotary actuators. 3 sensing options: electrical, inductive, pneumatic. Housing protection IP 65. Quick and easy wiring thanks to easily accessible terminal block.

 

Limit switch attachments QH-DR-E in the catalogue

Control cabinets for process automation

Solenoid valve control cabinet from Festo

Solenoid valve cabinets

Designed and built to your requirements

The chemical industry is one of many in which solenoid valve cabinets are used. For example, they are used to control processes using pilot valves. Design and assembly by Festo reduces the user's vertical integration. This saves time and costs.

Contact us for more information!

 

Adsorption dryer type LDF

Adsorption dryer type LDF

The LDF adsorption dryer protects your system against corrosion, wear and machine damage.

 

Flow rate 26...1,600 l/min. Maximum air quality to DIN 8573.1 thanks to multi-stage filtration. Low energy consumption and noise level.

Adsorption dryer in the catalogue

Product catalogue, process automation

Summary of relevant products

Catalogue, process engineering