Cylinder with piston rod

Cylinder with piston rod: as a compact cylinder, short stroke cylinder, flat cylinder, round cylinder, miniature cylinder, cartridge cylinder or stainless steel cylinder

Specified types in accordance with the ATEX directive are suitable for explosive atmospheres or are made of corrosion resistant stainless steel and therefore particularly easy to clean.

KP: Integrated clamping unit on piston rod S6: Heat resistant seals up to max 120°C
EL: End lock S10: Slow speed (constant motion at low piston speeds)
R3: Corrosion resistance to KBK3 S11: Low Friction
R8: Dust protection TT: Low temperature
S1: Extended piston rod bearing or reinforced piston rod CT: Free of copper and PTFE
S3: Stainless steel piston rod TL: Laser etched rating plate

Standard cylinders

Advanced options
Type KP EL R3 R8 S1 S3 S6 S10 S11 TT CT TL
Standard cylinder DSBF

 -

 -

 -

 -

 -

 +

 -

 -

 +

 -

 -

Standard cylinder DNC + + + + - - + + + + + -
Standard cylinder DNG - - - - - + + - - - - -
Clean Design cylinder CDN - - - - - - + - - - - -
Compakt cylinder ADN + + + + + - + + + - - +
Standard cylinder ADVU/AEVU - - + - + - + - - - + -

 

Short-stroke cylinder and flat cylinder

Advanced options
Type KP EL R3 R8 S1 S3 S6 S10 S11 TT CT TL
Short-stroke cylinder ADVC/AEVC - - - - - - - - - - + -
Flat cylinder DZF - - - - - - + - - - - -
Flat cylinder DZH - - - - - - + - - - - -
Flat cylinder EZH - - - - - - - - - - - -

 Round cylinder

Advanced options
Type KP EL R3 R8 S1 S3 S6 S10 S11 TT CT TL
Standard cylinder DSNU/ESNU + - + - - - + + + - + -
Round cylinder CRHD - - - - - - + - - - - -
Miniature cylinder EG - - - - - + + - - - - -

 

Advanced options
Type KP EL R3 R8 S1 S3 S6 S10 S11 TT CT TL
Multimount cylinder DMM/EMM - - - - - - + - - - - -

+ Standard, i.e. always available