P: Flexible cushioning, non-adjustable
PPV: Pneumatic cushioning adjustable at both ends, without end position adjustment
Y...: Hydraulic shock absorber
Drives with slides
Drives with guide rods
| Type |
Diameter [mm] |
Stroke |
Cushioning |
Sensing |
Description |
| |
Force [N] |
[mm] |
P |
PPV |
Y... |
A |
|
|
Guided drive DGRF

|
20 ... 63
189 ... 1,178
|
10 ... 4000 |
+
|
+
|
-
|
+
|
- Clean Design
- Corrosion resistance
- FDA-approved
- Optional: dry-running seal
DGRF in the catalogue
|
Guided drive DFP
|
10 … 80
47 … 3,016 |
25 … 5,000 |
+ |
+ |
- |
+ |
- High precision guidance
- Able to absorb high torques
- Saves space in comparison with standard cylinders
- For contactless position sensing
Guide unit DFP in the catalogue
|
|
Compact cylinder ADNGF
|
12 … 100
68 … 4,712 |
1 … 400 |
+ |
- |
- |
+ |
- Piston rod secured against rotation by means of guide rods and yoke plate
- Wide range of accessories
- Spare parts service
Compact cylinder ADNGF in the catalogue
|
|
Compact cylinder ADVUL
|
12 … 100
68 … 4,712 |
1 … 400 |
+ |
- |
- |
+ |
- Piston rod secured against rotation by means of guide rods and yoke plate
- Profile slot for proximity sensors
- Extensive range of accessories
Compact cylinder ADVUL in the catalogue
|
|
Mini guided cylinder DFC

|
4 … 10
7.5 … 47
|
5 … 30 |
+ |
- |
- |
+ |
- Minimal guided drive
- Minimal space requirement
- Drive and guide in a single housing – with either plain-bearing guide or recirculating ball bearing guide
- For contactless end position sensing
- High precision and load capacity
Mini guided drive unit DFC in the catalogue
|
|
Guided drives
DFM, DFM-B
|
10 … 100
48 … 4,712 |
10 … 400 |
+ |
- |
+ |
+ |
- Drive and guide unit in a single housing
- Sturdy and accurate
- High resistance to torques and lateral forces
- Wide choice of variants
Guided drive DFM in the catalogue
|
Twin cylinder DPZ
|
10 … 32
94 … 966 |
10 … 100 |
+ |
- |
- |
+ |
- Twin pistons provide twice the force in half the space
- Plain or recirculating ball bearing guides
- Widely spaced piston rods for high load capacity
- Precision stroke adjustment in the end position
Twin piston cylinder DPZ in the catalogue
|
Linear unit SLE
|
10 … 50
47 … 1,178 |
10 … 500 |
- |
- |
+ |
+ |
- Multi-axis and drive combinations
- Recirculating ball bearing guide
- Individualised position sensing and end-position cushioning
Linear unit SLE in the catalogue
|
Linear modules
| Type |
Diameter [mm] |
Stroke |
Cushioning |
Sensing |
Description |
| |
Force [N] |
[mm] |
P |
PPV |
Y... |
A |
|
Linear module HMP

|
16 … 32
121 … 483 |
16 … 400 |
- |
- |
+ |
+ |
- Precise, backlash-free guidance
- Infinitely adjustable end stops
- Adjustable end-position cushioning
Linear module HMP in the catalogue
|
HMPL linear module
|
12 … 20
51 … 158 |
30 … 200 |
- |
- |
+ |
+ |
- High precision
- Highly dynamic
- Modular functionality
- User-friendly installation system
Linear module HMPL in the catalogue
|