7340.htm

Electromechanical rod actuator DNCE

DNCE_500x240

DNCE actuators provide high precision, speed, long life, and highly flexible motion control.
DNCE can be supplied as either a stand-alone mechanical axis to be mounted to a Festo or third party motor or as part of a complete Festo solution integrated with an MTR-DCI intelligent motor and controller.

Motor and mounting attachments ordered separately.

 

Frame Sizes Lead Screw Driven Ball Screw Driven
32 40 63 32 40 63
Standard strokes*       [mm] 100 100 100 100 100 100
200 200 200 200 200 200
300 300 300 300 300 300
400 400 400 400 400 400
- 600 600 - 600 600
- - 800 - - 800
Metric screw leads     [mm] 1.5 2.5 4 3 5 10
- 10 12.7 20
Inch screw leads          [in] - 0.5
Repeatability              [mm] ±0.07 ±0.02
Max. acceleration     [m/s2] 1 6
Max. speed                [m/s] 0.06 0.07 0.07 0.5 0.635 1
Max. feed force            [N] 300 600 1,000 350 800 2,500

* X strokes on request