Electromechanical linear actuator DGE

Electromechanical Linear Actuators DGE

DGE linear actuators offer compact dimensions with high load capacities up to 14,050 N and high repeatability up to ± 0.02 mm. DGE linear actuators encapsulate their mechanical drives within the body of the actuator protecting them from contamination and premature failure.

 

Type Description Load
Capacity [N]
Repeatability
[mm]
Max. Speed
[m/s]
Stroke
[mm]
Sizes
[mm]
DGE-SP
DGE SP
Basic Version (Without Guide)




up to 106 ±0.02 1.2 100 … 2,000 18, 25, 40, 63
DGE-SP-KF
DGE-SP-KF
With Recirculating Ball Bearing Guide

Options:
Extended slide for increased
load capacity

up to 14,050 ±0.02 1.2 100 … 2,000 18, 25, 40, 63
DGE-SP-KF-GA
DGE-SP-KF-GA
Dust Proof Version




up to 14,050 ±0.02 1.0 140 … 1,440 25, 40
DGE-SP-HD
DGE-SP-HD
With Heavy-duty Guide




up to 5,600 ±0.02 1.0 100 … 1,500 18, 25, 40