Electromechanical linear actuator DGE

Electromechanical Linear Actuators DGE

DGE linear actuators offer compact dimensions with high load capacities up to 14,050 N and high repeatability up to ± 0.02 mm. DGE linear actuators encapsulate their mechanical drives within the body of the actuator protecting them from contamination and premature failure.

 

Type Description Load Capacity [N] Repeatability[mm] Max. Speed [m/s] Stroke  
[mm]
Sizes
[mm]
DGE-ZR
DGE-ZR
Basic Version (Without Guide)



1,600 ±0.1 5

1 … 4,500

8, 12, 18, 25, 40, 63
DGE-ZR-KF
DGE_ZR_KF

With Recirculating Ball 

Bearing Guide

 

Options:

  • Extended slide available for increased load capacity

 

14,050 ±0.1 3

1 … 4,500

8, 12, 18, 25, 40, 63
DGE-ZR-KF-GA
DGE-ZR-KF-GA
Dust Proof Version




14,050 ±0.1 3

1 … 1,800

25, 40
DGE-ZR-RF
DGE-ZR-RF

With Roller Guide

 

Options:

  • Extended slide available for increased load capacity
  • Self lubricating, no additional lubrication required for first 10,000 km

 

600 ±0.1 10

1 … 5,000

25, 40, 63
DGE-ZR-HD
DGE-ZR-HD
With Heavy-duty Guide




5,600 ±0.1 3

1 … 2,000

18, 25, 40
DGEA
DGEA-ZR
Boom Axis




7,300 ±0.05 3

1 … 1,000

18, 25, 40