Electromechanical linear actuator DMES

Electromechanical Linear Actuator DMES

DMES linear actuators offer compact dimensions, high load capacity and high mechanical torques, providing a feed force of up to 3000 N. The non-backdriving lead screw is highly reliable. It is integrated within the body of the DMES actuator for greater protection.

 

Size 18 25 40 63
Design Electromechanical linear axis with trapezoidal lead screw
Guide With plain bearing guide or recirculating ball bearing guide
Working Stroke                            [mm] 50 ... 400 50 ... 700 50 ...1,200 50 ... 3,000
Max. load Fz – KF                        [kg] 94.8 314.1 744.4 1432.7
Max. load Fz – GF                        [kg] 94.8 168.3 406.9 739.3
Max. feed force Fx                      [N] 240 500 1,000 3,000
Max. input torque                         [Nm] 0.3 0.9 3 14
Max. no-load running torque 1)    [Nm] 0.07 0.2 0.45 1.1
Max. radial force on drive shaft   [N] 40 75 250 800
Max. speed                                   [m/s] 0.05
Max. acceleration                         [m/s2] 2.5
Repeatability                                 [mm] ±0.05
Positioning rigidity                         [N/mm] 1,700 2,300 4,200 5,600
Reversing backlash 2)                  [mm] <0.1

 1) Measured at a speed of 200 rpm          2) In new condition