Miniature electromechanical linear actuator
SLTE

Miniature Electromechanical Linear Actuator SLTE

SLTE is a compact precision linear actuator with an integrated motor. SLTE can be used for slow or fast dynamic motion sequences. The SLTE has a precision ball bearing guide and quiet lead screw drive. Its motor has an integrated encoder for feedback positioning. SLTE supports working loads up to 4 kg and provides fast positioning times (50 mm in approx. 400 ms). 

The linear actuator SLTE and motor controller SFC-DC form one unit.

Mechanical Data

Size 10 16
Strokes                                             [mm] 50, 80 50, 80, 100, 150
Drive principle Lead screw
Screw pitch                                      [mm] 5.0 7.5
Max. working load
    Horizontal operation                      [N] 
   Vertical operation                           [N]

14.70

39.22
4.90 19.61
Max. speed                                       [mm/s] 170 210
Max. acceleration                             [m/s2] 2.5
Min. speed                                        [mm/s] 2.0
Positioning time for 50 mm stroke     [ms] 400
Max. working load for 170 mm/s        
Horizontal operation                          [N]
Vertical operation                              [N]

14.70

39.22
3.43 6.86
Repeatability                                     [mm] ±0.05 mm

 

Electrical Data

Size 10 16
Positioning Detection: DC motor with integrated encoder 512 pulses per revolution 1000 pulses per revolution
Reference travel External sensors SME-10F/SMT-10F
Metallic contact on housing
Protective functions I2t, overcurrent, overvoltage
Operating voltage PELV voltage 24 VDC
Degree of protection controller IP54