7648.htm

Electromechanical linear actuator SLME

Electromechanical Linear Actuator SLME

The SLME utilizes a fine pitch ball screw and recirculating ball bearing carriage to achieve high accuracy and repeatability. The steel U-shaped body has ground bearing races for the ball bearing carriage and ground mounting surfaces for the base and carriage to provide high positioning accuracy. Preloaded bearing and ball screw versions are available in the SLME23 and SLME30, providing a high repeatability of ±0.005 mm. 

P>
Size 23 30 46
Construction design Electromechanical axis with ball screw and ball bearing guide
Guide The ball screw and 2 or 4 track ball bearings with 4 point contact carriage is set within a ground steel U shaped channel
Mounting position                 [mm] Any
Ball screw diameter             [mm] 8 10 15
Lead                                     [mm] 2 5 5 10 10 20
Standard working stroke     [mm]
Excludes stroke reserve
50, 100, 150, 200, 250, 300 100, 200, 300, 400, 500, 600, 700 200, 300, 400, 500, 600, 700, 800, 900, 1000
L                                           [mm] Stroke + 160 Stroke +167 Stroke + 238.5
W                                          [mm] 50.5 60.5 86
H                                           [mm] 23 30 46
Radial clearance on guide    [mm]            0 to -0.003 0 to -0.003 0 to -0.003