7662.htm

DC servo motor MTR-DCI

DC Servo Motor MTR-DCI

The MTR-DCI is an innovative servomotor for positioning tasks with integrated gearbox, power electronics, and controller. Significantly less wiring is needed due to the integrated controller – only one voltage supply and one fieldbus or multi-pin connection are required to operate the MTR-DCI. Instead of the three-component motor with gear unit, controller and power electronics, only one component has to be considered from a design point of view.

 

Type Flange Dimensions
[mm]
Gear Unit Ratio
[i]
Torque
[Nm]
Speed
[rpm]
MTR-DCI-32 32 6.75 0.17 481
MTR-DCI-32 32 13.73 0.33 237
MTR-DCI-42 42 6.75 0.6 444
MTR-DCI-42 42 13.73 1.21 218
MTR-DCI-52 52 6.75 1.6 444
MTR-DCI-52 52 13.73 3.3 218
MTR-DCI-62 62 6.75 4.3 502
MTR-DCI-62 62 13.73 8.2 247
MTR-DCI-62 62 22.20 12.3 156