Linear Motor HME
|
Size
|
16
|
25
|
|
Max. stroke [mm]
|
100, 200, 320
|
100, 200, 320, 400
|
|
Repetition accuracy [mm]
|
±0.03
|
|
Thrust (200 mm stroke)*
|
Nominal [N]
|
47
|
74
|
|
Max. (23°C) [N]
|
248
|
257
|
|
Max. recomm. working load
|
Horiz. [kg]
|
≤10
|
≤25
|
|
Vert. [kg]
|
≤5
|
≤15
|
|
Max. permissible speed [m/s]
|
3
|
|
Service life
|
10 million operating cycles
|
|
Displacement encoder system
|
Relative, incremental, proximity (wear-free)
|
* Dependent on temperature, stroke and speed
Motor Controllers SFC-LAC
General Technical Data
|
Type
|
SFC-...-10
|
SFC-...-PB
|
SFC-...-CO
|
SFC-...-DN
|
|
Operating mode
|
Adaptive
|
|
Position sensor
|
Encoder
|
|
Encoder input
|
CAN bus
|
|
Display (optional)
|
Interface with full-text display via graphic LCD display (128 x 64 pixels)
|
|
Control elements (optional)
|
4 keys
|
|
Interface
|
I/O interface for 31
position sets and homing
|
Profibus DP
|
CANopen
|
DeviceNet
|
|
Number of digital logic inputs
|
8
|
–
|
|
Number of digital logic outputs
|
4
|
–
|
|
Bus terminating resistor
|
–
|
Not integrated in the device
|
|
Communication profile
|
–
|
DP-V0/V1 /FHPP
|
DS301 /FHPP
|
FHPP
|
|
–
|
Step7
|
DS301, DSP402
|
Device type 0Ch
|
|
Max, fieldbus baud rate [Mbit/s]
|
–
|
12
|
1
|
0.5
|
|
Mains filter
|
Integrated
|
|
Type of mounting
|
H-rail, wall or surface bracket
|
|
Product weight [g]
|
1,200
|
Electrical Data
|
General
|
|
Rated output [VA]
|
480
|
|
Parameterization interface
|
RS232; 38,400 baud
|
|
Max. intermediate circuit voltage [V DC]
|
48
|
|
Peak power [VA]
|
960
|
|
Peak current per phase, effective [A]
|
15
|
|
Load supply
|
|
Nominal voltage [V DC]
|
48 +5/-10%
|
|
Nominal current [A]
|
10
|
|
Peak current [A]
|
20
|
|
Logic supply
|
|
Nominal voltage [V DC]
|
24 ±10%
|
|
Nominal current [A]
|
0.5
|
|
Peak current [A]
|
0.8
|
|
Max. current per output (digital logic outputs) [A]
|
0.5
|