Closed loop stepper controllers and drives
CMMS-ST

CMMS-ST

True servo performance based on stepper technology, without the traditional issues of resonance, heating, and loss of step, inherent in conventional stepper systems. The CMMS-ST controller differentiates itself from conventional controllers by eliminating resonance, heating and loss of step – performance issues inherent in stepper motor systems. The CMMS-ST controller's "true" closed loop performance makes the controller an ideal replacement for servo systems where high speed dynamics are not required.

Contact us:

1-800-99-FESTO
     (800-993-3786)

1-800-96-FESTO
     (800-963-3786)

Request for Quote/Info

 
 

 

  • Position controller with integrated power stage
  • Configurable as both open loop or closed loop
  • Integrated braking resistor and mains filter
  • Automatic configurable holding brake
  • Popular control/network interfaces supported:
    - CANopen integrated
    - Profibus (optional card)
    - DeviceNet (optional card)
  • SD/MMC memory card for storing and loading parameter settings
  • Position, velocity and torque control
  • Master/slave synchronization between two (2) or more motors
  • Continuous run/positioning without limits.
  • Maximum 63 position sets
  • Sequencing of eight (8) positioning profiles
  • High speed capturing of position
  • Automatic motor current reduction
  • Active step angle monitoring and resonance suppression
  • Quick-stop function
  • Self adjusting step resolution (auto smoothing)
  • Velocity control via analogue setpoint
  • Position and velocity specification via pulse and direction signals
  • Digital inputs and outputs protected against short circuit, overload and back EMF.
  • Hardware and Software limit switches
  • Parameterization/configuration via FCT (RS232) or via field bus
  • Microstepping