The SVG range of DC power supply units fulfills the DC power requirements of all Festo controllers/drives
The SVG range of DC power supply units fulfills the DC power requirements of all Festo controllers/drives
| SVG-1/230VAC-48VDC-5A | SVG-1/230VAC-48VDC-10A | SVG-1/230VAC-48VDC-20A | |
|---|---|---|---|
| Input Data | |||
| Nominal input voltage (wide range input) Uin | 100 - 240 V AC | 100 - 240 V AC | 3x400 - 500 V AC |
| Input voltage range |
85 - 264 V AC 90 - 350 V AC |
85 - 264 V AC 90 - 350 V AC |
3x320 - 575 V AC 450 - 800 V AC |
| Frequency |
45 - 65 Hz 0 Hz |
45 - 65 Hz 0 Hz |
45 - 65 Hz 0 Hz |
| Current consumption (at nominal values) Iin approx. | 2,2 A (120 V AC) / 1,2 A (230 V AC) | 4,67 A (120 V AC) /2,3 A (230 V AC) | 3x2,3 A (400 V AC) / 3x1,9 A (480 V AC) |
| Inrush current limitation/ I2t (+25°C) typ. | <15 A / <1,5 A2s | <15 A / <3,2 A2s | <15 A / <2 A2s |
| Mains buttering at nominal load (typ.) | >50 ms | >30 ms | >20 ms (3x400 V AC/ >30 ms (3x480 V AC) |
| Turn-on time after applying the mains voltage | <1 s | <1 s | <1 s |
| Transient surge voltage protection varistor |
|
|
|
| Input fuse, internal (device protection) | 6,3 AT | 12 AT | |
|
Recommended backup fuse power circuit-breaker characteristic |
10 A / 16 A B |
10 A / 16 A B |
6 A / 10 A / 16 A B |
| Discharge current to PE | <3,5 mA | <3,5 mA | <3,5 mA |
| Output Data | |||
| Nominal output voltage UN / tolerance | 48 V DC / ±1% | 48 V DC / ±1% | 48 V DC / ±1% |
| Setting range of the output voltage Uout | 40 - 56 V DC | 30 - 56 V DC | 30 - 56 V DC |
|
Output current Iout with convection cooling:
|
7,5A (Uout=48 V DC) 5A (Uout=48 V DC) |
13A (Uout=48 V DC) 10A (Uout=48 V DC) |
22 A (Uout=48 V DC) 20 A (Uout=48 V DC |
| Derating from +60°C | 2,5 %/K | 2,5 %/K | 2,5 %/K |
| Current limitation at short-circuits approx. IBOOST | ≈ 7,5 A | ≈ 13 A | < 30 A |
| Startup of unlimited capacitive loads |
|
|
|
| Max. power dissipation idling/nominal load approx. | 2 W / 24 W | 5 W / 56 W | 20 W / 90 W |
| Efficiency (at 230V AC and nominal values) | > 91% | > 90% | > 90% |
| Residual ripple/ peak switching (20 MHz) (at nominal values) | < 200mVSS | < 100mVSS | < 200mVSS |
| Can be connected in parallel for redundancy an increased capacity |
|
|
|
| Surge voltage protection against internal surge voltages |
|
|
|
| Resistance to reverse feed | 63 V DC | 60 V DC | 60 V DC |