Ideal for optimized process sequences and working cycles. Local installation has the advantages of short tubing lengths: minimizing minimal flow losses and fast switching and reaction times. These valves and their sturdy manifold rails can withstand the toughest operating conditions.
Individual CPE Valves
The CPE valve offers the highest flow rate of any in the world for its very slim width:
-
CPE10 – 350 (l/min)
-
CPE14 – 800 (l/min)
-
CPE18 – 1,500 (l/min)
-
CPE24 – 3,200 (l/min)
Key features
-
Wide pressure range of -0.9 ... 10 bar (with external auxiliary pilot air)
-
Low power consumption of 1 or 1.5 watts
-
Short cycles, with switching times as low as 12 ms
-
Very long service life of 100 million operating cycles
-
Ultra-low leakage rates and more economical operation with the soft-seal cartridge principle
-
Maintenance-free and suitable for operation with unlubricated compressed air
-
Wide choice of electrical connections
-
Comprehensive range of accessories
Aluminum Manifold
-
The aluminum manifold will accept all combinations of 5/2-way valves (single and double solenoid) and 5/3-way, CPE10, CPE14, and CPE18 valves
-
To facilitate later expansion, unused valve positions can be covered by a blanking plate
-
Allows both internal and external pilot air supply and is thus also suitable for vacuum
-
Easy commissioning thanks to integrated manual override, standard on CPE valves