8095.htm

Pneumatic mini slide DGSL

DGSL

Unique in its precision, load capabilities, compact design and ease of installation.

Inch series

Size [mm] 10 12 16 20 25
Pneumatic connection M5 suitable for 10-32 UNF 1/8 NPT
Constructional design Scotch yoke system
Guide Ball bearing cage guide
Type of mounting Via through-holes
Via female threads
Cushioning P Flexible cushioning, without metal end stop, both ends
P1 Flexible cushioning, with metal end stop, both ends, adjustable
Y3 With progressive shock absorber, both ends
Position sensing Via proximity sensor
Mounting position Any
Max. advancing speed [m/s] 0.8
Max. retracting speed [m/s] 0.8
Repeatability [mm] P1/Y3 ±0.01
P 0.3

 

Metric series

Size [mm] 4 6 8 10 12 16 20 25
Pneumatic connection M3 M5 G1/8
Constructional design Scotch yoke system
Guide Ball bearing cage guide
Type of mounting Via through-holes
Via female threads
Cushioning P Flexible cushioning, without metal end stop, both ends
P1 Flexible cushioning, with metal end stop, both ends, adjustable
Y3 - With progressive shock absorber, both ends
Position sensing Via proximity sensor
Mounting position Any
Max. advancing speed [m/s] 0.5 0.8
Max. retracting speed [m/s] 0.5 0.8
Repeatability [mm] P1/Y3 ±0.01
P 0.3