Pneumatic mini slide DGSL

DGSL

Unique in its precision, load capabilities, compact design and ease of installation.

Total Precision

Designed as an ultra-precise slide for positioning or as an easy pick and place system. The main design element to this precision slide is the use of an integrated bearing system. This innovative guide unit has an accuracy of 0.01 mm and linearity and parallelism in the 1/100 mm range.

Total Functionality

This is ensured by the optional clamping unit and the end-position interlock. This prevents undesired lowering of loads onto workpiece carriers in the case of a compressed-air supply failure and provides protection in emergency-stop situations. Pick & Place or piggyback configurations can be mounted directly without the need for adapter plates. Other product combinations are available through the use of pre-designed interfaces into Festo modular handling systems.

Total Flexibility

From MINI to MAXI: with 8 metric and 5 NPT sizes in the family ranging from 4 mm to 25 mm and strokes up to 200 mm the DGSL is the most comprehensive and standardized slide on the market. 3 different end stop systems (shock-absorber, cushioned metal stops or polymer stops) provide the best solution for every application in terms of both technical features and cost-effectiveness.