Electrical I/O terminal CPX

CPX

Easy-to-use and efficient... CPX features a plug & work® design that eliminates the installation costs associated with hardwiring I/O to pneumatic valves.

P>
Electrical System

Power Supply
     

      - Electronics plus sensors
      

       - Actuators plus valves

 
24 V, max. 16 A
24 V, max. 16 A
Current consumption depending on extent of system
Voltage supply connection M18-4 pin, 7/8"-5 pin
Number of Inputs/Outputs 512 In/512 Out
Number of electronic modules 10 modules + Pneumatic Interface
Mechanical System
Grid dimensions 50 mm
Module dimensions     (W x L x H)
incl. interlinking module
50 x 107 x 50 mm
Connection technology 8 connection technologies
Environment
Protection class to EN 60 529 IP20/IP65/IP67 depending on connection technology used
Approvals/Certificates CE, UL, PWIS-free