D series and DB series
air preparation units

D-DB Series

With a full range of manual, electrical, and pneumatic on/off valves, soft-start valves, as well as fine, micro, and coalescing filters, D Series and DB Series air preparation units meet whatever compressed air quality level your application requires.

 

 

Type MICRO MINI MIDI MAXI
Temperature range 14 to 140°F / -10 to +60°C
Material (housing) Wrought Al alloy Die-cast zinc/aluminum
Connection M5, M7, G1/8,
QS4, QS6
G1/8-G3/8
1/8NPT-3/8NPT
G1/4-G3/4
3/8NPT-3/4NPT
G1/2-G1
3/4NPT-1NPT
LFR Filter/Regulator
Input pressure range 0-147 psi / 0-10 bar 14.7-235 psi / 1-16 bar 14.7-235 psi / 1-16 bar 14.7-235 psi / 1-16 bar
Pressure regulation range 7.3-103 psi / 0.5-7 bar 7.3-176 psi / 0.5-12 bar
Filter pore size 5 μm 40 μm, 5 μm
Nominal flow rate 120-410 l/min 650-1,700 l/min 1,600-4,000 l/min 9,400-11,000 l/min
LR Pressure Regulator
Input pressure range 14.7-147 psi / 0-10 bar 14.7-235 psi / 1-16 bar 14.7-235 psi / 1-16 bar 14.7-235 psi / 1-16 bar
Pressure regulation range 7.3-103 psi / 0.5-7 bar 7.3-176 psi / 0.5-12 bar
Nominal flow rate 120-450 l/min 800-1,800 l/min 2,100-3,500 l/min 5,400-12,500 l/min
LF Filter
Input pressure range 0-147 psi / 0-10 bar 0-235 psi / 1-16 bar 0-235 psi / 1-16 bar 0-235 psi / 1-16 bar
Filter pore size 5 μm 40 μm, 5 μm
Nominal flow 170-290 l/min 800-1,400 l/min 1,600-3,000 l/min 3,700-5,300 l/min
LFMB Fine Filters
Input pressure range   14.7-235 psi / 1-16 bar 0-176 psi / 0-12 bar 0-176 psi / 0-12 bar
Filter pore size   1 μm 1 μm 1 μm
Nominal flow   250-310 l/min 500-1,000 l/min 1,150-1,250 l/min
LFMA Micro Filters
Input pressure range   14.7-235 psi / 1-16 bar 0-176 psi / 0-12 bar 0-176 psi / 0-12 bar
Filter pore size   0.01 μm 0.01 μm 0.01 μm
Nominal flow   130-180 l/min 350-460 l/min 750-950 l/min
HE Manual On/Off Valve
Pressure range   0-235 psi / 1-16 bar 0-235 psi / 1-16 bar 0-235 psi / 1-16 bar
Nominal flow rate   1,000-1,600 l/min 2,600-3,800 l/min 5,600-6,500 l/min
HEE Solenoid Actuated On/Off Valve        
Voltage [V]   24 V DC, 110 SC, 230 AC 24 V DC, 110 SC, 230 AC 24 V DC, 110 SC, 230 AC
Pressure range   36-235 psi / 2.5-16 bar 36-235 psi / 2.5-16 bar 36-235 psi / 2.5-16 bar
Nominal flow rate   1,000-1,600 l/min 2,400-3,800 l/min 5,600-6,500 l/min
HEL Soft-Start Valve
Pressure range   44-235 psi / 3-16 bar 44-235 psi / 3.0-16 bar 44-235 psi / 3.0-16 bar
Nominal flow rate   1,000-1,600 l/min 2,400-3,800 l/min 5,600-6,500 l/min
FRM/FRZ Distributor Block (MICRO only in FRZ)
Nominal flow rate 580 l/min (FRZ) 1,300-3,300 l/min 3,400-8,800 l/min 9,600-20,000 l/min
Pressure range 0-176 psi / 0-12 bar (FRZ) 0-235 psi / 0-16 bar 0-235 psi / 0-16 bar 0-235 psi / 0-16 bar