Modular family of sensors for pressure/vacuum measurement.
Modular family of sensors for pressure/vacuum measurement.
| Type | SDE5-D10-... | SDE5-D2-... | SDE5-V1-... |
|---|---|---|---|
| Measuring principle | piezo-resistive pressure sensor | ||
| Installation position | any | ||
| Measuring compatibility | filtered compressed air (40 μm), lubricated or unlubricated (no aggressive gases) | vacuum | |
| Measuring range | 0 ... 10 bar (0 ... 150 psi) | 0 ... 2 bar (0 ... 30 psi) | 0 ... -1 bar (-29.6 in Hg ... 0 psi) |
| Overload range | max. 20 bar (300 psi) | max. 6 bar (90 psi) | max. 5 bar (75 psi) |
| Adjustment range for threshold values | 0 ... 100% | ||
| Adjustment range for hysteresis | 0 ... 100% (Mode 2) | ||
| Reproducibility | ±0.3% FS | ||
| Temperature coefficient | 0.5 % FS/10K | ||
| Rated operating current | max. 100 mA | ||
| Rated temperature range | 0 ... 50°C (32° ... 122°F) | ||
| Operating voltage range | DC 15 ... 30V | ||
| Idle current | max. 30 mA | ||
| Type of display | LED operational status indicator | ||