Modular family of sensors for pressure/vacuum measurement.
Modular family of sensors for pressure/vacuum measurement.
| Technical Data | ||
| Design | ...-B2-... | ...-P10-... |
| Pressure meas. range [bar] | -1 to +1 | 0 to 10 |
| Measured quantity | Relative pressure | |
| Pneumatic connections | M5 internal, G1/8" external M5 internal, RPT 1/8" external M5 internal, NPT 1/8" external | |
| Display | 3 color LCD | |
| Accuracy FS | 2% | |
| Electrical Data | ||
| Switching outputs | 2xPNP; 2xNPN | |
| Analog output | 1 to 5 V | |
| Operating voltage | 12 to 24 V DV | |
| Electrical connection | M8x1 plug; Cable, 2.5 m long | |
| Operating and Ambient Conditions | ||
| Operating medium | Filtered compressed air, lubricated or unlubricated, degree of filtering: 40 μm | |
| Operating temperature range | 0 to 50°C | |
| Protection class | IP40 | |
| Approval | c UL us recognised (OL); C-Tick | |