Inductive proximity sensors

SIE

Inductive proximity sensors to fulfill a broad field of metal sensing applications in all industry segments.

 

 

Type SIES/SIEH SIEA SIEF SIEH-3B SIEN/SIED
Sensor Type Standard &
Increased Distance
Displacement Sensor
Factor 1
Increased Distance
Standard Distance
Shape Round and block Round Round and block Round Round
Sizes 5x5, 40x40, M12, M18 M8, M12, M18, M30 M8, M12, M18, M30 Ø3 mm M12, M18, M30
Sensing area Up to 15 mm Up to 20 mm Up to 35 mm 1 mm Up to 15 mm
Operating voltage 10 ... 30 V DC
(±20%)
10 ... 30 V DC

10 ... 30 V DC
(±20%)
10 ... 30 V DC
(±10%)
10 ... 30 V DC
10 ... 300 V DC
20 ... 250 V AC
Output current 200 mA NA Up to 200 mA 100 mA 200 mA
Outputs M12 plug, 4-pin
PNP/NPN, NO
Analog,
0-10 V,
4-20 mA
M8, 3-pin
M12, 4-pin
M8, 3-pin

2.5 m cable
(PVC)
Switching frequency Up to 3000 Hz Up to 1600 Hz Up to 3000 Hz 3000 Hz Up to 2000 Hz
Mounting Flush
Via lock nut
Flush or Non-Flush Flush Flush or Non-Flush
Polarity protection Yes Yes Yes Yes Yes
Short circuit protection Yes Yes Yes Yes Yes (only SIEN)
Protection class IP67 IP67 IP67 IP67 IP65/67
Operating temperature -25 ... +70°C -25 ... +70°C -30 ... +80°C -25 ... +70°C -25 ... +70°C
Housing material Nickel Plated
Brass or
Stainless Steel
Chrome Plated
Brass
Polyamide/
Stainless Steel
Alloy; Chrome
Plated Brass/
Polybutylene
Stainless Steel Polyamide
(PA-12)