Actuator feedback

SM Actuator feedback

Proximity sensors for actuators with type 8 and type 10 sensor slots. Includes the innovative SMAT position transmitter for absolute position within 50 mm of cylinder stroke.

 

N/O Contact, 3-wire SME-8M SMT-8M
Switch output Contacting, bipolar PNP or NPN
Operating voltage range DC                    [VDC] 5 ... 30 10 ... 30
Operating voltage range AC                    [VAC] 5 ... 30 -
Max. output current                                  [mA] 500 100
Max. output current with mounting kit      [mA] 80 100
Max. switching capacity DC                     [W] 10 3
Max. switching capacity AC                    [VA] 10 -
Max. switching capacity DC with mounting kit                                                                  [W] 2.4 3
Max. switching capacity AC with mounting kit                                                                 [VA] 2.4 -