Pneumatic cylinders and actuators

Actuators

Basic version
Various other configurations and options are available

 

Inch Series Lead Times
Image Product Features Same Day/
Next Day
3 Days
DSNU DSNU
Double Acting
Round Cylinder
Product Info
Diameter (inch)
Max Stroke (inch)
Stroke (inch)
5/16...1
12
Standard
5/16...1
12
Custom
DNA DNA
Double Acting
NFPA Cylinder
Product Info
Diameter (inch)
Max Stroke (inch)
Stroke (inch)
  1 1/2...5
80
Custom
ADN ADN
Double Acting
Compact Cylinder
Product Info
Diameter (inch)
Max Stroke (inch)
Stroke (inch)
1/2...2
3
Standard
1/2...2
16
Custom

 

Metric Series Lead Time
Image Product Features Same Day/
Next Day
3 Days
DSNU DSNU
Double Acting
Round Cylinder
Product Info
Diameter (mm)
Max Stroke (mm)
Stroke (mm)
8...25
300
Standard
8...25
500
Custom
DNA DNC
Double Acting
ISO 15552 Cylinder
Product Info
Diameter (mm)
Max Stroke (mm)
Stroke (mm)
32...63
200
Standard
32...63
2000
Custom
ADN ADN
Double Acting
Compact Cylinder
Product Info
Diameter (mm)
Max Stroke (mm)
Stroke (mm)
12...50
80
Standard
12...50
400
Custom