Pneumatic valves and valve manifolds

Valves

Operating voltage: 24 V DC
Valve manifold electrical connections: Direct connector, Multipin connector, Fieldbus (DeviceNet, Profibus)

 

Inch Series Lead Time
Image Product Features Same Day/
Next Day
3 Days
VHER VHER-AH
Metal Hand Valve
Product Info
Valve Port (NPT)
Max Flow (Cv)
Max Pressure (PSI)
1/8, 1/4, 1/2
4.3
150
 

 

Metric Series Lead Time
Image Product Features Same Day/
Next Day
3 Days
VHER VHER-AH
Metal Hand Valve
Product Info
Port (G thread)
Max Flow (L/min)
Max Pressure (bar)
1/8, 1/4, 1/2
4300
10