Port Sizes: 1/8, 1/4, 3/8, 1/2, 3/4, 1
Thread types: BSP/ISO(G) and NPT (inch)
Port Sizes: 1/8, 1/4, 3/8, 1/2, 3/4, 1
Thread types: BSP/ISO(G) and NPT (inch)
| Inch Series | Lead Time | |||
|---|---|---|---|---|
| Image | Product | Features |
Same Day/ Next Day |
3 Days |
|
D-Series, FRC Filter/Regulator- Lubricator Combo Product Info |
Pressure: 103 psi, 176 psi Flow: 25...307 scfm Port: 1/8 NPT...1 NPT |
Manual or Automatic Bowl Drain |
|
| Metric Series | Lead Time | |||
|---|---|---|---|---|
| Image | Product | Features |
Same Day/ Next Day |
3 Days |
|
D-Series, FRC Filter/Regulator- Lubricator Combo Product Info |
Pressure: 7 bar, 12 bar Flow: 700...8700 L/min Port: G 1/8...G 1 |
Manual or Automatic Bowl Drain |
|