Sensors
| Ranges (bar): -1...0, -1...1, 0...2, 0...6, 0...10 | Lead Time | ||
|---|---|---|---|
| Image | Product | Features | Same Day / Next Day |
|
PEV Pressure Switch Product Info |
Function Maximum Voltage Pressure |
Dry Contact 250 V AC/DC 1...12 bar |
|
SDE5 Pressure Switch Product Info |
Function Switch Output Operating Voltage Pressure |
"Teach-in" 3-wire PNP 15...30 V DC 0...10; 0...-1 bar |
|
SDE1 Pressure Sensor Product Info |
Digital Output Analog Output Operating Voltage Pressure |
PNP 0...10 V 15...30 V DC 0...10 bar |
|
SPAB Compact Pressure Sensor Product Info |
Digital Outputs Analog Output Operating Voltage Pressure |
2 x NPN; 2 x PNP 1...5 V DC 12...24 V DC -1...1;0...10 bar |