Sensors

Sensors

 

  Lead Time
Image Product Features Same Day / Next Day
SM SME-8M
Reed T-slot
Sensors
Product Info
Function
Switch Output
Operating Voltage
Protection Class
Magnetic Type Reed
3-wire N/O Contact
5...30 V DC
IP65/IP68
SM SMT-8M
Electronic T-slot
Sensors
Product Info
Function
Switch Output
Operating Voltage
Protection Class
Magnetic Type Electronic
3-wire NPN, PNP
10...30 V DC
IP65/IP68
SMAT SMAT-8E
Position Transmitter
Product Info
Measuring Range
Repeatability
Operating Voltage
Analog Output
50 mm
0.1 mm
15...30  V DC
0...10 V, 4...20 mA
SMAT-8M SMAT-8M
Position Transmitter
Product Info
Measuring Range
Repeatability
Operating Voltage
Analog Output
40 mm
0.1 mm
15...30  V DC
0...10 V