Whether sturdy gripping in a machine tool or micro-gripping in electronics manufacturing, Festo's range of grippers covers a wide variety of applications: e.g. the powerful and sturdy three-point gripper HGDT.
Grippers
Possible combinations
| Type | Gripping force [N] | Stroke [mm] | Sensor | Gripping force backup | Description | |
|---|---|---|---|---|---|---|
|
Parallel gripper HGPLE
|
60 ... 650 | 0 ... 40 | + | - |
|
|
| 36 … 825 | 3 … 16 | + | + |
|
||
| 60 … 605 | 40 ... 80 | + | - |
|
||
| 40 ... 415 | 2 ... 12.5 | + | + |
|
||
| 22 ... 63 | 3 ... 7 | + | + |
|
||
| 10 ... 375 | 2 ... 12.5 | + | + |
|
||
| 16.5 ... 30 | 2.3 mm | - | - |
|
||
+ Standard, i.e. always available






