DRQD-B twin piston semi-rotary drive

Semi-rotary drive DRQD-B

New DRQD-B version: re-designed - now with greater precision and strength in sizes 16 ... 32

Complete series from size 8 ... 50

The benefits to you:

  • Improved repetition accuracy
  • Powerful rotation with increased mass moment of inertia
  • One type of proximity sensor for mid-position and end positions


DRQD animation

Technical data
Size 16, 20, 25, 32
Torque [Nm] at 6 bar 1,6 ... 12,5
Swivel angle [°] 360
Repetition accuracy [°] 0,03