DSL-B swivel/linear drive unit

DSL-B swivel/linear drive unit

New: with semi-rotary drive DSM-B

Space-saving combined drive for linear and swivel motions

The benefits to you:

  • Economical and reliable: standard cylinder with compact sensors and covered profile slot
  • Easy to service: swivel module with precision-adjustable swivel angle
  • Swivel module with new cushioning mechanism: precise stop, high repetition accuracy, high mass moment of inertia
  • Safe and reliable: cushioning mount positive-locked with housing
  • Optional: cover cap

 

Technical data
Sizes 16, 20, 25, 32, 40
Swivel angle [°] 270 (P)
246 (CC)
Torque at 6 bar [Nm] 1,25 ... 20
Strokes [mm] 25, 40, 50, 80, 100
125, 160 (size 40 only)
Cushioning Flexible cushioning P
Hydraulic cushioning CC
Sensing SMx-10F proximity sensors
Variants Linear part with plain-bearing guide or ball-bearing guide
Solid or hollow piston rod for passage of media
Swivel part with cushioning option