VPPM-MPA: Proportional technology on the fieldbus

VPPM-MPA: Proportional technology on the fieldbus

VPPM-MPA enhances the CPX/MPA by adding various pneumatic and electrical functions

The benefits to you:

  • 3 presets can be selected via CPX: quick, universal, precise
  • Diagnostics on the fieldbus: all values, as well as upper and lower limits, can be remotely controlled and monitored via VPPM-MPA.
  • Individual pressure and force control on multiple actuators and processes using digitized analogue values – communicated via fieldbus/Ethernet
  • Variable MPA pressure zones: one VPPM – different pressures, can also be sequentially switched for multiple MPA connection blocks
  • Commissioning without fieldbus – via the handheld terminal CPX-MMI

 

All-rounder VPPM

Flexible adjustment and precise control characteristics: presets and multi-sensor control with integrated sensors

Optional: LCD display for pressure indication and diagnostic functions on site

 

Integrated solution: VPPM on MPA
Integrated in the valve terminal CPX/MPA, the VPPM-MPA version provides access to common fieldbus protocols, including setpoint/actual value processing. The internal terminal control has a positive effect on process times because it reduces loads on the higher-order bus system.

Sturdy control characteristics without overloading the fieldbus/Ethernet – only from Festo. A globally unique combination of modules for recording and regulating pressure: VMPA-FB-PS and VPPM on one CPX-MPA. Together with the digital and analogue I/O modules, this significantly improves the production process
– thanks to the latest communications and system integration.

 

Multi-sensor control
The "multi-sensor control" is the only system of its type available on the market. Integrated sensors provide sturdy control characteristics, even in the small signal range, and it compensates for temperatures – which means drift-free regulation when the temperature changes. This is based on the principle of cascade control. The overall controlled system is divided into two smaller circuits that are easier to control. This greatly increases the control precision compared to conventional, simple "standard controllers".

 

Remote diagnostics
The VPPM reports the pressure reached as an electrical signal. It can also diagnose a value that cannot be reached. All the values can be remotely controlled and monitored via the CPX terminal.

 

Commissioning – streamlined solution for commissioning and operation

  • Integrated complete solution – Festo Plug & Work® perfection: easiest mounting, installation and control
  • The easiest programming – automatic adaptation of current or voltage interfaces, from pressing against digitised formats
  • No extra programming and converting of analogue values
  • Option of bar, PSI etc. in plain text
  • CPX-FEC optimisation for faster processes, fast preprocessing: remote control