DSNU round cylinder with PPS cushioning

DSNU round cylinder with PPS cushioning

New: self-adjusting PPS cushioning

Rapid adjustment to optimum cushioning response - without adjusting screw

The benefits to you:

  • PPS for dynamic and gentle movement into the end position
  • Economical due to reduced commissioning times
  • Secure due to self-adjustment
  • Reliable due to adaptation to changes and prolonged service life as shock absorber
Technical data for DSNU-PPS
Piston diameter [mm] 16, 20, 25, 32, 40, 50, 63
(for double-acting cylinder)
X strokes [mm] 1 ... 500

Self-adjustment:

  • No setting of cushioning level - shorter installation time and easier mounting
  • Optimum cushioning response guaranteed - no operator errors; adaptation to changes in load and/or speed

All product data for DSNU-PPS on catalogue pages:

  • Technical data
  • Sectional view
  • Dimensions
  • Order information

DSNU in the catalog 

Innovative PPS cushioning

Innovative PPS cushioning

Longitudinal slots allow the air to escape, permitting dynamic and gentle movement into the end position

Potential savings with PPS

Potential savings thanks to PPS cushioning - example from a package sorting system: sorting system consists of 60 stations each with one cylinder. The time for mounting and setting is shortened by 5 minutes for each cylinder - which means a total saving of 5 working hours.