Position controller CPX-CMAX
| Product data | |
|---|---|
|
Actuation via all fieldbuses available in CPX Fieldbuses and the front end controller FEC |
|
| Moving loads [kg] |
Horizontally up to 300 Vertically up to 100 |
| Regulated force at 6 bar [N] | Max. 2,400 |
| Positioning accuracy [mm] | ±0.2 ... ±0.8 |
| Travel speed [m/s] | Up to 3 |
| Acceleration values [m/s²] | Up to 30 |
| Stroke [m] | Max. 2 |
| Number of axes | Up to 8 axes per CPX terminal |
| Brake actuation as an integral part of the system | |
| Auto-identification: all connected system components are automatically detected. | |
| 64 configurable positioning sets started via fieldbus or direct entry of all positioning set contents | |
| Commissioning using the Festo FCT configuration tool or OEM-friendly via fieldbus | |