Bellows gripper DHEB

Sensitive and reliable internal gripping, e.g. of fragile workpieces

The benefits to you:

  • Suitable for a wide range of different applications: upward or downward movement of the bellows, different bellows materials (EPDM or silicone), lateral air connection via centre hole or from above
  • Multifunctional: leak testing possible at the same time as the gripping process
  • Gentle gripping and bellows materials prevent scratching of workpieces.
  • Optional: sensing with proximity switch or sensor
Technical data
Size [mm] 8 10 12 14 18 22 27 33 41 51 63
Recommended workpiece diameter
[mm]
8 - 11 10.5 - 14 13 - 17 15 - 19.5 19.5 - 25 24 - 31.5 28 - 37 34 - 45 42 - 54 54 - 68 66 - 85
Recommended max. workpiece weight
[kg]
0.08 0.1 0.12 0.15 0.21 0.32 0.45 0.7 1.2 2.5 5.1


This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer