Proportional pressure regulator VPPM

Reliable and precise control with 3 presets at the push of a button

New to the modular system: 1/2" variant

The benefits to you:

  • Operating convenience: three presets for optimum adaptation to different volumes
  • Process reliability: multi-sensor control with integrated sensors and a multi-stage control circuit guarantee a sturdy control response.
  • Inline or flanged version, current or voltage controlled, fieldbus/Ethernet connection via CPX terminal
  • Modular system: the right valve for every application

 

 

More about this topic

Proportional valves

 
Technical data
Valve functions 3/2-way proportional pressure regulator
    NG 6 NG 8 NG 8 flange NG 12, 1/2" (NW 12)
Flow rate per valve [l/min]

2 bar

6 bar

10 bar

380

900

1,400

650

1,750

2,750

450

1,050

1,650

1,950 ... 7,000
Pressure range [bar] 0.02... 2/ 0.06 ... 6/ 0.1 ... 10
Switching outputs PNP or NPN
Pneumatic connection G1/8" or 1/8 NPT, G1/4", 1/4 NPT, G1/2", 1/2" NPT flange
Design Inline (1/8", 1/4" or 1/2") or flange
Electrical interface M12 plug, 8-pin, all connections are short circuit proof and reverse polarity protected
Diagnostic function Actual value
Setpoint value
Upper/lower limit reached
3 presets Fast, universal, precise
Display/operation VPPM-LED: regulator presets can be selected with pushbuttons
VPPM-LCD: many editing functions
Connecting cable

Pre-assembled cable 2, 5, 10 m with open cable ends

Y connecting cable for direct connection to analogue inputs/outputs (CPX) in IP65/IP67